??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
1-7/16 Inch
Part Number
069697
Description
F4S-IP-107R
Expansion Feature
Non-Expansion Type
Seal Type
Contact Seal
A
2-5/8 Inch
B
4-3/4 Inch
C
2-55/64 Inch
D
3-17/32 Inch
Bolt Diameter
1/2 Inch
G
1-5/64 Inch
H
1/2 Inch
J
3-13/16 Inch
K
5 Inch
L
2-23/32 Inch
N
2-31/64 Inch
P
15/64 Inch
Total Expansion
3/16 Inch
Y
0.020 Inch
Z
1-51/64 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.